IESNA:LM-63-2002
[TEST]P1505141
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-103)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-BLAK-PS (5000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19820
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 156.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16025.5 15979.5 15942.1 15821.4 15626.8 15402.8 15043.2 14510 13854.2 13106.5
12238.8 11188.8 10036.3 8701.5 7467.3 6384.3 5423.8 4557 3720.6 3028.4
2179.9 1175.9 820.7 538.5 289.2 132.9 56.5 31.3 26.9 24.3
21.7 18.2 15.6 11.3 7.8 4.3 0
